IESNA:LM-63-2002
[TEST]P1202786
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-840-U-SLR-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6548
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
906.7 1024.4 1141.7 1240.9 1316.7 1362.7 1396.6 1431.8 1465.1 1503.5
1550.4 1600.9 1663.6 1732.2 1817.9 1940.1 2108.8 2337.1 2638.4 3024.1
3523.5 4122 4676.9 4999 4937.6 4464.9 3588.9 2603.7 1670.8 1187.7
819.6 513.8 286 62.3 0 0 0
906.7 1006.8 1113.3 1199.9 1264.4 1306.8 1336.1 1368.2 1402 1436.7
1480.5 1532.8 1593.7 1661.4 1742.6 1849 1992 2181 2422.8 2758.9
3196.9 3617.3 3823.4 3752.6 3504.1 3087.3 2430.5 1644.7 888.2 524.6
289.1 129.5 50.1 6.3 0 0 0
906.7 996.5 1079 1139.5 1185 1212.5 1231.9 1257.2 1279.3 1300.5
1330.3 1370 1416.9 1462 1510.2 1569.3 1638.8 1722.3 1824.7 1927.1
1958.2 1855.3 1595 1289.7 949.5 659 465.5 336.1 235.9 169.6
114.6 68.6 38.3 17.1 3.2 0 0
906.7 970.7 1032.1 1077.2 1103.4 1116.9 1126.4 1130.4 1127.7 1117.3
1102 1093.9 1084.9 1063.2 1015.9 948.2 877.8 810.6 752.9 713.6
693.8 675.7 650.9 609 576.9 552.1 475.4 385.2 254.4 178.2
127.2 88.4 58.6 25.3 3.6 0 0
906.7 945 989.2 1022.6 1040.7 1045.2 1034.8 1006.8 961.7 903.1
839.9 789 755.6 735.3 719 695.1 660.8 627.9 602.2 588.7
588.7 592.3 593.2 589.6 563 504.3 442.1 400.6 337.4 271.1
196.7 129 70.4 27.5 1.8 0 0
906.7 924.3 945.5 969.8 987.4 985.6 961.7 915.3 858.9 806.1
762.3 731.2 713.2 699.6 683.9 659.5 625.2 583.7 543.1 511.1
493.9 496.2 510.2 519.7 516 500.3 466 410.5 348.7 290.5
235.9 185.4 134.9 78.5 33.8 0 0
906.7 896.3 903.1 920.2 939.2 948.2 934.2 903.5 869.2 838.6
807.4 772.3 735.7 700.1 665.4 628.8 588.7 546.3 506.1 473.2
443.9 419.1 397.9 384.3 380.3 378.9 371.7 355.5 327.5 288.2
222.4 152.5 84.4 44.7 16.2 0 0
906.7 877.8 861.1 864.7 892.3 927.4 955 957.2 937.8 907.1
871.5 829.1 779.9 728.1 678.9 632 587.3 544 505.2 475
452.9 438.5 426.7 412.3 390.2 355.5 319.4 293.2 269.8 243.6
209.3 161.9 104.2 60.4 19.8 0 0
906.7 855.7 816.9 811.1 838.1 906.2 979.3 1013.6 1003.2 964.4
918 870.6 820.5 765 709.6 655.4 604.5 557.5 516.5 484.9
461 444.3 437.6 433 423.1 401.5 375.3 345.5 315.3 280.1
237.3 184.9 136.2 85.7 28 0 0
906.7 834.5 776.3 747.5 761.4 830 930.6 1011.3 1030.7 996.9
940.5 886.4 836.3 784 732.1 680.2 628.8 578.7 535 501.6
473.6 455.1 441.6 435.8 427.2 411.4 388.8 363.6 336.1 305.4
263 208.9 153.4 84.4 26.2 0.9 0
906.7 815.6 751.5 713.6 719 780.4 873.3 954.5 1000.1 987.4
940.1 886.4 836.3 786.7 738 689.3 638.7 589.1 545.8 509.3
478.2 457 441.2 431.7 421.8 403.7 377.1 348.2 319.4 285.5
243.6 188.6 137.1 73.1 19.8 0 0
906.7 812 735.7 682.9 673 713.6 786.2 869.2 924.3 929.7
900.4 854.8 809.7 767.8 726.3 681.6 634.7 587.3 543.6 506.1
474.1 451.1 431.2 413.2 391.5 359.5 314.9 263 214.3 174.1
134.4 89.8 54.6 27.5 2.3 0 0
906.7 789.9 696 622.1 585.5 587.3 610.3 641.4 666.3 679.3
679.3 663.1 642.4 620.2 595.9 570.2 544.9 517.4 484.5 450.6
418.2 381.2 342.8 309.4 275.6 230.1 184.9 152 125.9 100.1
73.5 45.6 21.2 5.9 0 0 0
906.7 773.6 665.8 576 520.6 496.6 489 488.1 485.4 481.3
472.7 456.5 437.1 414.1 387 364.9 343.3 326.6 315.8 311.3
305.4 292.8 272.5 246.7 216.1 184 154.3 128.1 103.3 80.7
57.7 32.5 14 2.3 0 0 0
906.7 765.5 645.5 547.6 483.1 451.1 434.4 420 403.7 385.7
369.4 356.4 341.5 329.3 314.9 300.4 285.1 265.2 243.1 224.6
205.7 188.6 173.7 161.9 148.9 132.6 114.6 96.5 77.1 59.1
40.1 25.3 12.2 0.5 0 0 0
906.7 758.7 633.3 532.7 465.1 429 406.9 385.7 365.4 345.1
325.7 309 293.2 277.4 263 249 234.1 218.8 204.3 189
174.6 161.9 150.7 138.5 124 111.4 97 80.7 62.3 46
33.4 19.8 6.8 0 0 0 0
906.7 765 637.4 535 461.9 419.5 391.1 369.4 350.9 332.9
314.9 297.7 280.1 264.3 249.9 235.5 220.6 204.3 188.1 171.4
157 144.8 134.4 125.4 116.4 106.5 92.9 78 65 53.7
41.5 28.4 10.4 0 0 0 0
906.7 768.7 641.9 538.1 460.1 408.7 378.5 359.1 341.9 323.9
306.7 289.6 274.3 259.8 246.3 231.9 217.4 201.2 184.9 168.7
154.3 143.9 135.3 128.1 119.5 107.8 92 78.9 69 58.6
46 30.7 12.2 3.6 0 0 0
906.7 768.7 646.9 542.2 458.8 400.1 368.1 349.6 332.5 315.3
296.4 280.1 266.1 250.8 235.9 221 205.7 190.4 175 160.6
148.9 141.2 134 126.3 114.6 98.3 78.5 69 59.1 48.3
35.2 18.5 7.7 1.8 0 0 0
906.7 784 666.3 561.2 470 401.9 365.8 346.4 329.3 314.9
298.2 282.4 267 252.2 236.8 221.9 206.6 191.7 177.7 165.1
154.7 146.6 138.5 128.6 114.1 91.1 68.6 59.1 49.6 39.2
28 16.2 8.6 3.6 0.9 0 0
906.7 793 679.3 574.2 480 408.2 368.1 346.9 330.2 314.9
299.1 283.7 268.8 254 239.5 225.1 210.2 195.8 182.2 170.1
159.7 151.1 142.1 130.8 115 91.1 67.7 58.2 48.3 38.3
26.6 15.8 9 4.5 2.3 0 0
906.7 796.6 687.9 585.5 489 419.5 369.9 349.1 330.6 317.6
302.7 287.8 273.4 258.9 244.9 231.4 217 202.5 189 175.5
164.6 155.6 146.2 135.8 116.4 92.5 71.7 62.7 52.3 42
29.8 18 10.8 6.8 4.1 1.8 0
906.7 821.9 727.2 629.3 532.3 447 387 353.7 335.6 321.2
308.1 294.6 281 267.5 253.5 239.5 225.5 211.1 198 185.4
174.1 163.7 153.4 141.6 127.2 108.7 85.7 73.1 62.3 51.4
39.2 24.8 15.3 9.9 7.2 3.6 0
906.7 840.8 762.8 675.7 582.8 494.4 420.4 364.9 337.4 321.2
308.1 295 281.9 268.4 254.9 240.4 225.1 211.1 197.6 184.9
174.6 163.7 152.5 139.8 125.9 110.5 92.9 78 67.2 56.4
45.1 32.5 16.7 9.9 6.3 3.2 0
906.7 858.9 804.3 735.3 658.1 573.3 490.3 410.5 350 324.3
309 295 281.9 268.4 254 240 225.1 210.2 195.8 180.4
166 152.5 139.8 128.1 118.2 106.5 92 76.7 62.3 51
41 30.7 17.1 7.7 4.1 1.4 0
906.7 887.7 861.6 821.4 756.5 682 607.6 531.8 433.5 354.6
317.1 299.5 285.1 271.1 257.6 243.6 229.2 214.7 199.8 184
169.2 154.3 140.7 128.1 115.9 103.3 89.8 76.7 62.3 47.4
36.5 25.7 16.2 8.6 4.1 1.8 0
906.7 917.5 922.9 917.5 886.4 837.7 779.9 715.9 633.8 527.8
418.2 337 298.2 280.6 267.5 254.9 241.3 229.6 218.3 204.8
191.3 174.6 157.9 142.5 130.4 118.6 130.4 136.7 103.3 82.5
54.6 40.1 23 11.3 5.4 2.7 0
906.7 946.8 986.1 1018.1 1030.7 1020.8 988.8 946.8 907.6 860.7
789 691.5 577.4 461 366.7 316.7 302.2 291.4 272.5 255.3
242.2 230.5 213.8 201.6 212.5 220.6 185.8 141.2 85.7 64.1
47.8 34.7 23.5 13.5 6.8 2.3 0
906.7 976.6 1050.1 1118.7 1169.7 1199 1200.8 1184.1 1168.3 1163.4
1160.2 1146.7 1120.1 1086.7 1044.3 995.1 933.3 874.2 853.5 931
1099.3 1259.4 1283.3 1112.4 784.9 465.1 274.7 172.8 119.5 87.5
66.3 47.8 32.5 18.5 7.2 1.8 0
906.7 1005.5 1108.8 1211.2 1296.9 1351.9 1378.1 1387.1 1396.1 1411.9
1436.3 1467.8 1505.7 1540.5 1575.2 1601.4 1642.9 1717.3 1856.2 2083.6
2378.6 2698.4 3010.6 3250.5 3278.5 3053.4 2621.3 2047.9 1430 893.6
519.2 309 175.9 66.3 20.3 0.9 0
906.7 1015.9 1135.4 1254 1352.4 1417.3 1449.8 1463.8 1476.9 1494.9
1519.7 1549.5 1588.3 1627.5 1669.9 1727.7 1810.7 1931.6 2110.2 2357.8
2686.7 3120.6 3712.5 4446.8 4920.5 4805.9 4454.5 3970.9 3449 2953.7
2447.2 1888.3 1292.4 759.6 308.1 77.6 0
906.7 1023.5 1153.4 1288.8 1396.1 1466.5 1501.2 1511.6 1517 1519.7
1526.5 1535.5 1547.2 1552.2 1568 1603.2 1665 1763.3 1922.5 2156.7
2472 2911.8 3573.5 4546.1 5839.3 6250.7 5918.7 5524.9 5089.2 4635.4
3966 3099 2159.8 1314.9 519.2 166 0
906.7 1040.7 1194 1350.6 1480 1558.5 1581.1 1567.1 1533.7 1485.4
1432.2 1381.2 1330.7 1283.8 1260.8 1288.3 1408.3 1621.2 1878.8 2120.1
2348.8 2615.4 2979.9 3505.4 4511.8 5717.1 5471.3 4887.1 4503.7 4241.1
3867.2 3326.3 2598.7 1808.9 707.3 116.4 0
906.7 1049.7 1236 1406.5 1542.7 1609 1607.7 1550.4 1459.7 1364.1
1273.4 1197.6 1139 1104.7 1138.5 1306.8 1593.2 1943.3 2312.7 2702
3127.8 3533.4 3920.4 4369.2 5032.8 5879.9 6044.6 5607.9 5118.1 4616
4019.7 3219 2270.8 1099.3 430.3 48.3 0
906.7 1063.7 1245 1424.5 1563.5 1630.2 1601.8 1500.8 1373.1 1270.7
1179.6 1107 1055.1 1043.4 1141.3 1400.6 1785.9 2269.9 2866.7 3592
4387.3 5205.1 6022.5 6757.3 7592.3 8360 8554.4 8203 7533.2 6639.6
5464.5 3846.4 2496.3 1380.3 665.8 77.1 0
906.7 1064.6 1247.3 1424.5 1559 1618.5 1589.6 1491.3 1364.5 1250.9
1159.7 1088.5 1041.6 1048.3 1184.6 1490.4 1931.6 2509.9 3244.7 4081
4933.6 5768.1 6607.5 7472.7 8451.1 9162.5 9202.7 8641.5 7663.5 6369.8
5017.5 3726.9 2435.4 1416.9 561.6 70.8 0
906.7 1064.6 1242.7 1413.7 1536.9 1593.2 1586.5 1522.9 1425 1317.6
1222 1150.7 1101.6 1097.5 1204.9 1473.7 1868 2339.3 2890.1 3500.9
4111.2 4724.3 5313.4 5905.2 6716.3 7511.1 7723.5 7327.9 6655.4 5779.8
4802.3 3722.4 2803.5 1669.5 633.8 55.9 0
906.7 1052.4 1218.4 1374 1486.8 1544.5 1563 1552.6 1509.8 1445.3
1373.6 1304.5 1245 1213 1242.7 1388.5 1653.2 1994.7 2358.7 2696.2
3021.8 3307.8 3577.6 3954.7 4671.9 5392.3 5299.4 4687.7 4123 3623.6
3000.2 2254.5 1512.5 735.7 206.6 25.3 0
906.7 1051.9 1200.3 1337 1435.8 1490.8 1522.4 1542.7 1553.1 1556.3
1550.8 1535.5 1516.6 1495.8 1492.7 1529.2 1641.1 1836.8 2111.1 2423.2
2781 3224.8 3811.2 4572.7 5372.9 5523.6 4685.5 3620.9 2663.2 1939.2
1522 1111.9 806.5 474.5 132.2 5.4 0
906.7 1027.1 1152.1 1267.1 1351 1401.5 1439 1471.5 1501.7 1540
1581.5 1623 1675.8 1726.3 1794.9 1897.3 2044.8 2255.4 2574.4 3009.2
3540.6 4157.2 4889.8 5709 6002.6 5570 4547.4 3412.5 2304.6 1662.3
1202.6 802.5 483.1 111.4 2.7 0 0
906.7 1024.4 1141.7 1240.9 1316.7 1362.7 1396.6 1431.8 1465.1 1503.5
1550.4 1600.9 1663.6 1732.2 1817.9 1940.1 2108.8 2337.1 2638.4 3024.1
3523.5 4122 4676.9 4999 4937.6 4464.9 3588.9 2603.7 1670.8 1187.7
819.6 513.8 286 62.3 0 0 0
